Catalog navigation
CAD model selection
Part Number
QAODSA0400L1CMA7035
Accessory Package
XXXX
Product Family
QAO - Add On
Product Type
DS - Docking Station
Product Type Schematic
A - Gen Input
B - Gen Input w/TKA
C - Gen Input w/TKA & FTL w/ SLL
D - Load Bank
E - Load Bank w/FTL
Z - Not Listed, Consult Factory
Max Amperage
0400 - 400A
0800 - 800A
Voltage
L1 - 120/240V 1Ph (2P + N + G)
L2 - 208/120V 3Ph (3P + N + G)
L3 - 240V Delta (3P + G)
L4 - 208V Delta (3P + G)
L5 - 120/240V Delta High Leg (3P + N + G)
L6 - 600/347V (3P + N + G),(Red,Blk,Blu) (Canada)
L7 - 600V Delta (3P + G) (Canada)
L8 - 220/127V (3P + N + G) (Mexico)
H1 - 480V Delta (3P + G)
H2 - 480/277V (3P + N + G)
H3 - 600/347V (3P + N + G)
H4 - 600V Delta (3P + G)
H5 - 480/277V (3P + N + G)(Brn,Yel,Pur)(Austin)
H6 - 480V Delta (3P + G)(Brn,Yel,Pur)(Austin)
H7 - 415/240V (3P + N + G) (Europe)
Connection Type
CM - Cam Male
Enclosure Material
A - Alum
4 - Stainless, 304
6 - Stainless, 316
Enclosure Coating
7035 - Grey,Ral No. 7035 (Stnd)
9016 - White, Ral No. 9016
ZZZZ - Custom
XXXX - None
Two Wire Autostart Terminals
X - None
A - 2 Wire Autostart Terminals
Trap Key Access
X - None
Feed Through Lugs (Adds Neutral Bus if N/A)
X - None
Special Request
X - None
Z - Special Request
Door Position
Open
Closed
Weight
15 lbs.
Download CAD models
Previews
3D
2D