Catalog navigation
CAD model selection
Part Number
QSWDSA0400L1CMA7035
Accessory Package
XXXXXXXXXXXXXXXXXXXXXXX
Product Family
QSW - Spec Grade
Product Type
DS - Docking Station
SB - Single Breaker
DB - Double Breaker
TB - Triple Breaker
RT - Rotary Transfer Switch
AT - Automatic Transfer Switch
Product Type Schematic
A - Gen Input
B - Gen Input w/TKA
C - Gen Input w/TKA & FTL
D - Load Bank w/ LDR
E - Load Bank w/FTL w/ LDR
F - Dual Purp w/TKA w/ SLL
Z - Not Listed, Consult Factory
Max Amperage
0400 - 400A
0800 - 800A
1200 - 1200A
1600 - 1600A
2000 - 2000A
Voltage
L1 - 120/240V 1Ph (2P + N + G)
L2 - 208/120V (3P + N + G)
L3 - 240V Delta (3P + G)
L4 - 208V Delta (3P + G)
L5 - 120/240V Delta High Leg (3P + N + G)
L6 - 600/347V (3P + N + G),(Red,Blk,Blu) (Canada)
L7 - 600V Delta (3P + G) (Canada)
L8 - 220/127V Delta (3P + N + G) (Mexico)
H1 - 480V Delta (3P + G)
H2 - 480/277V (3P + N + G)
H3 - 600/347V (3P + N + G)
H4 - 600V Delta (3P + G)
H5 - 480/277V (3P + N + G) (Brn,Yel,Pur) (Austin)
H6 - 480V Delta (3P + G) (Brn,Yel,Pur) (Austin)
H7 - 415/240V (3P + N + G) (Europe)
Connection Type
CM - Male
Enclosure Material
A - Alum
4 - Stainless, 304
6 - Stainless, 316
Enclosure Color
7035 - Grey, Ral No. 7035 (Stnd)
9016 - White, Ral No. 9016
ZZZ - Custom
XXXX - None
Signal Destination Switch W/2WA
X - None
B - Signal destination Switch W/2WA
Two Wire Autostart Terminals
X - None
A - 2 Wire Autostart Terminals
Trap Key Access
X - None
Receptacle 1
X - None
D - 20A 120V GFCI 5‐20 RECEPTACLE W/CB
E - 30A 120V L5‐30 RECEPTACLE W/CB
F - 50A 125/250V CS6369 RECEPTACLE W/CB
Receptacle 2
X - None
D - 20A 120V GFCI 5‐20 RECEPTACLE W/CB
E - 30A 120V L5‐30 RECEPTACLE W/CB
F - 50A 125/250V CS6369 RECEPTACLE W/CB
Receptacle 3
X - None
D - 20A 120V GFCI 5‐20 RECEPTACLE W/CB
E - 30A 120V L5‐30 RECEPTACLE W/CB
F - 50A 125/250V CS6369 RECEPTACLE W/CB
Strip Heater W/ Thermostat & CB
X - None
G - 100W HTR
Bottom Access Annunciation
X - None
H - Bottom Access Annunciation
SCADA Terminal Port
X - None
I - SCADA Term Port
Feed Through Lugs (Adds Neutral Bus if N/A)
X - None
Led('s) Per Spec
X - None
K - Led(s) Per Spec
Led Light Strip Per Spec
X - None
L - Led Light Strip Per Spec
Surge Protection Device Per Spec
X - None
M - Surge Prot Device
Meter Module Per Spec
X - None
Custom Lug Size Or Provision Per Spec
X - None
O - Custom Lug Size Or Provision Per Spec
Max Ground Lugs
X - None
P - Max Ground Lugs
Max Ground Cams
X - None
Q - Max Ground Cams
Ground Reversed
X - None
R - Ground Reversed
Neutral Reversed
X - None
S - Neutral Reversed
Neutral/Ground Bond
X - None
U - Neutral/Ground Bond
Voltage Test Port
X - None
V - Voltage Test Port
Infrared Window
X - None
W - Infrared Window
Special Request
X - None
Z - Special Request
Breaker 1 MFR
N/A
Breaker 1 Amps
N/A
Breaker 1 Rating
N/A
Breaker 1 Pole
N/A
Breaker 1 Mini System Kaic Rating
N/A
Breaker 1 Trip Type
N/A
Breaker 2 MFR
N/A
Breaker 2 Amps
N/A
Breaker 2 Rating
N/A
Breaker 2 Pole
N/A
Breaker 2 Mini System Kaic Rating
N/A
Breaker 2 Trip Type
N/A
Breaker 3 MFR
N/A
Breaker 3 Amps
N/A
Breaker 3 Rating
N/A
Breaker 3 Pole
N/A
Breaker 3 Mini System Kaic Rating
N/A
Breaker 3 Trip Type
N/A
TS Pole
N/A
TS Amperage
N/A
Door Position
Open
Closed
Download CAD models
Previews
3D
2D